LFTWH-FT-HCN 3/4
Discontinued
Part of the LFTWH Series
Ordering Code: 0100155
UPC: 098268483475
Lead Free: YES
3/4 Inch Lead Free Copper Silicone Alloy Tankless Water Heater Valve Set
This lead free tankless water heater valve set is designed to simplify the installation, maintenance and operation of tankless water heaters. This 3/4 inch tankless hot and cold water heater valve set, with female thread connection and no spring check, facilitates isolation of the water heater from the water lines, water heating purging and draining. It replaces up to 18 fittings and 16 connections used in typical tankless water heater installations. It features a lead free copper silicon alloy body, full-port quarter-turn ball valve with color-coded T-handle, virgin PTFE seats, purge and drain valve with a hose connection and tethered brass cap, FPT union connection to water heater and FPT connection to waterline. The pressure rating is 600 psi (41.4 bar) WOG.
- Lead free copper silicone alloy body
- Suitable for most tankless water heater applications
- No additional adapters required
- Staggered connection points for ease of installation and access
Specifications | |
---|---|
Body Material | Lead Free Copper Silicon Alloy |
Brand | Watts |
Buy American Act Compliant | NO |
Cold Water Inlet Connection Size | 3/4 IN |
Cold Water Inlet Connection Type | Female Threaded |
Cold Water Outlet Connection Size | 3/4 IN |
Cold Water Outlet Connection Type | Union Joint |
Hot Water Inlet Connection Size | 3/4 IN |
Hot Water Inlet Connection Type | Female Threaded |
Hot Water Outlet Connection Type | Union Joint |
Lead Free | YES |
Pressure Relief Valve | No |
Valve Type | Hot and Cold Water Set |