LFTWH-QC-HCN-RV

Part of the LFTWH Series

Ordering Code: 0120005

UPC: 098268454789

Lead Free: YES

3/4 IN Lead Free Tankless Water Heater Valve Set with Relief Valve and Quick Connect Plumbing Connections

  • Lead free copper silicon alloy body
  • Suitable for most tankless water heater applications
  • No additional adapters required
  • Staggered connection points for ease of installation and access
Specifications
Body Material Lead Free Copper Silicon Alloy
Brand Watts
Buy American Act Compliant NO
Cold Water Inlet Connection Size 3/4 IN
Cold Water Inlet Connection Type Quick Connect
Cold Water Outlet Connection Size 3/4 IN
Cold Water Outlet Connection Type Female Threaded
Hot Water Inlet Connection Size 3/4 IN
Hot Water Inlet Connection Type Female Threaded
Hot Water Outlet Connection Type Quick Connect
Lead Free YES
Pressure Relief Valve Yes
Valve Type Hot and Cold Water Set