LFTWH-UT-HC-RV 3/4
Part of the LFTWH Series
Ordering Code: 0120001
UPC: 098268442854
Lead Free: YES
3/4 In Lead Free Tankless Water Heater, Female Threaded Tailpiece, Hot And Cold Valve Set, 150 psi Relief Valve
This 3/4 inch lead free tankless water heater valve set is designed to simplify the installation, maintenance and operation of tankless water heaters. This valve set is economical and provides all necessary valves and fittings required in typical tankless water heater installations. It includes a hot and cold valve set with spring check valve, a pressure relief valve set at 150 psi, full port quarter turn ball valve, 3/4 inch union connection to the water heater and 3/4 inch union with threaded tailpieces for connection to the plumbing line.
Features
- Lead free brass construction
- Full port valve
- 3/4 FPT connections
- Quarter turn purge and drain valve
Specifications | |
---|---|
Body Material | Lead Free Copper Silicon Alloy |
Brand | Watts |
Buy American Act Compliant | NO |
Cold Water Inlet Connection Size | 3/4 IN |
Cold Water Inlet Connection Type | Union Joint |
Cold Water Outlet Connection Size | 3/4 IN |
Cold Water Outlet Connection Type | Female Threaded |
Hot Water Inlet Connection Size | 3/4 IN |
Hot Water Inlet Connection Type | Female Threaded |
Hot Water Outlet Connection Type | Union Joint |
Lead Free | YES |
Pressure Relief Valve | Yes |
Valve Type | Hot and Cold Water Set |