LFTWH-UTS-HCN 3/4
Discontinued
Part of the LFTWH Series
Ordering Code: 0120002
UPC: 098268454758
Lead Free: YES
3/4 In Lead Free Tankless Water Heater, Union Female Thread And Solder Tailpieces, Hot And Cold Valve Set No Spring Check
This 3/4 inch lead free tankless water heater valve is designed to simplify the installation and maintenance of tankless water heaters. It replaces up to 18 fittings and 16 connections used in typical tankless water heater installations. This valve set consists of a lead free body, 150 psi relief valve, 3/4 inch dielectric unions for connection to the water heater and 3/4 inch sweat and FPT end connections to the plumbing lines. It does not have a spring a check.
Features
- Lead free brass construction
- Full port valve
- 3/4 FPT connections
- Quarter turn purge and drain valve
Specifications | |
---|---|
Body Material | Lead Free Copper Silicon Alloy |
Brand | Watts |
Buy American Act Compliant | NO |
Cold Water Inlet Connection Size | 3/4 IN |
Cold Water Inlet Connection Type | Union Joint |
Cold Water Outlet Connection Size | 3/4 IN |
Cold Water Outlet Connection Type | Union Joint |
Hot Water Inlet Connection Size | 3/4 IN |
Hot Water Inlet Connection Type | Union Joint |
Hot Water Outlet Connection Type | Union Joint |
Lead Free | YES |
Pressure Relief Valve | No |
Valve Type | Hot and Cold Water Set |