LFTWH-UTS-HCN-BFRV
Discontinued
Part of the LFTWH Series
Ordering Code: 0100167
UPC: 098268571370
Lead Free: YES
1 In Lead Free Tankless Water Valve Set With Threaded And Sweat End, Relief Valve, Less Spring Check
This lead free tankless water heater valve set is designed to simplify the installation, maintenance and operation of tankless water heaters. This 1 inch tankless hot and cold water heater valve set with threaded and sweat fittings, 150 psi BF relief valve and no spring check facilitates isolation of the water heater from the water lines, water heating purging and draining. It replaces up to 18 fittings and 16 connections used in typical tankless water heater installations. It features a lead free copper silicon alloy body, full-port quarter-turn ball valve with color-coded T-handle, virgin PTFE seats, purge and drain valve with a hose connection and tethered brass cap, FPT union connection to the water heater and FPT and sweat tailpiece union for connection to water line. The pressure rating is 600 psi (41.4 bar) WOG.
Features
- Lead free copper silicon alloy body
- Suitable for most tankless water heater applications
- No additional adapters needed
- Staggered connection points make installation and access easy
| Specifications | |
|---|---|
| Body Material | Lead Free Copper Silicon Alloy |
| Brand | Watts |
| Cold Water Inlet Connection Size | 1 IN |
| Cold Water Inlet Connection Type | Union Joint |
| Cold Water Outlet Connection Size | 1 IN |
| Cold Water Outlet Connection Type | Union Joint |
| Hot Water Inlet Connection Size | 1 IN |
| Hot Water Inlet Connection Type | Union Joint |
| Hot Water Outlet Connection Type | Union Joint |
| Lead Free | YES |
| Pressure Relief Valve | Yes |
| Valve Type | Hot and Cold Water Set |