LFTWH-UTS-HCN-RV 3/4
Discontinued
Part of the LFTWH Series
Ordering Code: 0120003
UPC: 098268454765
Lead Free: YES
3/4 In Lead Free Tankless Water Heater Valve Set With Relief Valve, Sweat And Fpt Plumbing Connections
This lead free tankless water heater valve set is designed to simplify the installation, maintenance and operation of tankless water heaters. It replaces up to 18 fittings and 16 connections used in typical tankless water heater installations. It includes a 150 psi relief valve, 3/4 inch dielectric unions for connection to the water heater and both sweat and FPT 3/4 inch connections to the plumbing lines.
Features
- Lead free alloy construction
- 3/4 IN FPT unions for connection to water heater
- 3/4 IN FPT sweat unions for connection to water lines
- Pressure relief valve 150 psi
Specifications | |
---|---|
Body Material | Lead Free Copper Silicon Alloy |
Brand | Watts |
Buy American Act Compliant | NO |
Cold Water Inlet Connection Size | 3/4 IN |
Cold Water Inlet Connection Type | Socket |
Cold Water Outlet Connection Size | 3/4 IN |
Cold Water Outlet Connection Type | Female Threaded |
Hot Water Inlet Connection Size | 3/4 IN |
Hot Water Inlet Connection Type | Female Threaded |
Hot Water Outlet Connection Type | Socket |
Lead Free | YES |
Pressure Relief Valve | Yes |
Valve Type | Hot and Cold Water Set |