Skip to Main Content
Logo

HY-725

Non-Freeze Wall Hydrant with NB Box, Integral Vacuum Breaker

Series HY-725 concealed non-freeze key operated wall hydrant with nickel bronze box and door, chrome plated hydrant face, integral vacuum breaker, 3/4 in. (19mm) hose connection, 3/4 in. (19mm)female X 1 in. (25mm) male pipe connection, all bronze head, seat casting and internal working parts, bronze wall casing, and loose key. Complies with ASSE 1019-2004, UPC/IAMPO Listed. Max. operating pressure 125 psi.

Features

  • All bronze head, seat casting, and internal working parts are built to last
  • Nickel bronze box and door, with chrome plated hydrant face for easy maintenance and long life
  • Complies with ASSE 1019-2004, UPC/IAMPO Listed; Maximum operating pressure is 125 psi
  • Bronze wall casing and loose key for reliability and convenience

Select a Model

Select options below to identify the UPC, Order Code, and Repair Kit for a specific HY-725

Approval/Certification Information

For product-specific approval information, please refer to the product’s specification sheet or ask a Watts representative. For general information regarding any approval certification partners identified in the specification sheet, please visit our certification partners’ websites:


ASSE CSA FM Approvals NSF
UL ULC USC WQA