175C 1/2
Part of the 175C Series
Ordering Code: 0958060
UPC: 098268084474
Lead Free: Not In Scope
1/2 IN Bronze Ball-Type Washing Machine Shutoff Valve with Copper Adapters for Solder or Hose
This single lever bronze washing machine water shutoff valve controls both hot and cold water simultaneously. It consists of bronze body, 1/2 inch sweat copper ell adapters for copper tubing and 3/4 inch hose outlet connection.
Features
- Single lever on-off
- Bronze body construction
- 1/2 inch sweat copper ell adapters for copper tubing
- Easy to install
Specifications | |
---|---|
Body Material | Bronze |
Brand | Watts |
Buy American Act Compliant | NO |
Cold Water Inlet Connection Size | 1/2 IN |
Cold Water Inlet Connection Type | Socket |
Cold Water Outlet Connection Type | Male Threaded |
Control Type | Lever Handle |
EAN | 098268084474 |
Hot Water Inlet Connection Size | 1/2 IN |
Hot Water Inlet Connection Type | Socket |
Hot Water Outlet Connection Type | Male Threaded |
Lead Free | Not In Scope |
Part Number | 0958060 |
Series | 175C |