2M2-1/2PEX
Part of the 2 Series
Ordering Code: 88005188
UPC: 098268149104
Lead Free: NO
1/2 IN Brass Duo-cloz Manual Washing Machine Shutoff Valve, Ell Adapters for PEX
This 1/2 inch manual washing machine shutoff valve is designed to control water flow from the water supply to the flexible hoses connected to a washing machine. It has a single Duo-Cloz lever to turn both hot and cold water on or off quickly and can eliminate water pressure on supply hoses to prevent catastrophic water damage. This shutoff valve has a brass body construction, brass ball valves with long wearing PTFE seats, 1/2 inch dual ell adapters for PEX connections to receive tubing and 3/4 inch hose connections. The maximum pressure is 150 psi (10.3 bar) and the maximum temperature is 180 degrees F.
Features
- Prevents washing machine hoses from bursting
- Single lever control
- Brass body construction
- Easy to install
| Specifications | |
|---|---|
| Body Material | Brass |
| Brand | Watts |
| Buy American Act Compliant | NO |
| Cold Water Inlet Connection Size | 1/2 IN |
| Cold Water Inlet Connection Type | Barb |
| Cold Water Outlet Connection Type | Male Threaded |
| Control Type | Lever Handle |
| EAN | 098268149104 |
| Hot Water Inlet Connection Size | 1/2 IN |
| Hot Water Inlet Connection Type | Barb |
| Hot Water Outlet Connection Type | Male Threaded |
| Lead Free | NO |
| Maximum Pressure-PSI | 150 |
| Maximum Temperature-Fahrenheit | 180 |
| Part Number | 88005188 |
| Series | 2 |