2M2-SC
Discontinued
Part of the 2 Series
Ordering Code: 0006364
UPC: 098268371741
Lead Free: NO
1/2 IN Satin Chrome Brass Duo-Cloz Manual Washing Machine Water Shutoff Valve, Copper Straight Adapters for Male NPT or Solder
This IntelliFlow (R) automatic washing machine shutoff valve with a leak sensor is used in residential applications to protect against catastrophic water damage from a burst inlet hose connected to a washing machine in use or unattended. It senses when the washing machine is on or off, and then opens or closes the hot and cold inlet valves as needed to allow or prevent water from flowing to the washer. If it detects a leak, current flow to both the hot and cold water valves are immediately interrupted and closed. It consists of an electrical three-prong outlet to receive a washing machine power cable, leak sensor, a power cord, and a replaceable internal strainer screen. The maximum pressure is 150 psi (10 bar).
Features
- Easy installation
- Silent reliable operation
- Replaceable internal strainer screen
- Leak sensor on Intelliflow models
Specifications | |
---|---|
Body Material | Satin Chrome |
Brand | Watts |
Cold Water Inlet Connection Size | 1/2 IN |
Cold Water Inlet Connection Type | Male Threaded |
Cold Water Outlet Connection Type | Male Threaded |
Control Type | Lever Handle |
EAN | 098268371741 |
Hot Water Inlet Connection Size | 1/2 IN |
Hot Water Inlet Connection Type | Male Threaded |
Hot Water Outlet Connection Type | Male Threaded |
Lead Free | NO |
Maximum Pressure-PSI | 150 |
Maximum Temperature-Fahrenheit | 180 |
Part Number | 0006364 |
Series | 2 |