2TM2-SC
Discontinued
Part of the 2 Series
Ordering Code: 0006363
UPC: 098268371734
Lead Free: NO
1/2 IN Satin Chrome Duo-Cloz Manual Washing Machine Water Shutoff Valve, Copper Adapters Solder or Compression
This manual washing machine shutoff valve is designed to control water flow from the water supply to the flexible hoses feeding to a washing machine. This single Duo-Cloz lever allows you to turn both hot and cold water on or off quickly and can eliminate water pressure on supply hoses to prevent catastrophic water damage. This shutoff valve has a brass body with satin chrome finish, brass ball valves with long wearing PTFE seats, 1/2 inch dual copper ell adapters for 1/2 inch solder or 1/2 inch compression end connections to receive tubing and 3/4 inch hose connections. The maximum pressure is 150 psi (10.3 bar) and the maximum temperature is 180 degrees F.
Features
- Prevents washing machine hoses from bursting
- Single lever control
- Brass body with satin chrome finish
- Easy to install
Specifications | |
---|---|
Body Material | Brass |
Brand | Watts |
Buy American Act Compliant | YES |
Cold Water Inlet Connection Size | 1/2 IN |
Control Type | Lever Handle |
EAN | 098268371734 |
Hot Water Inlet Connection Size | 1/2 IN |
Lead Free | NO |
Maximum Pressure-PSI | 150 |
Maximum Temperature-Fahrenheit | 180 |
Part Number | 0006363 |
Series | 2 |