DWBM2
Part of the 2M2 DWB Series
Ordering Code: 0006625
UPC: 098268858389
Lead Free: NO
1/2 In Duo-Clozure Washing Machine Water Shutoff Valve With White Faceplate
This Duo-Clozure(TM) washing machine shutoff valve is used in washing machine applications to manually control water flow and pressure from the hot and cold water supply piping to the flexible hoses feeding a washing machine. It prevents the washing machine hoses from bursting thereby preventing water damage to the home. It consists of a washing machine shutoff valve with 1/2 inch ell solder connections, adjustable stud mounting brackets, a single Duo-Cloz lever to control shutoff of both hot and cold water supplies, and water pressure test plugs. Includes a decorative white faceplate that can be painted or papered to match wall decor. The maximum pressure is 150 psi (10.3 bar).
Features
- Decorative white faceplate
- Side or top water supply piping
- Water pressure test plugs
- Easy to install
Specifications | |
---|---|
Brand | Watts |
Buy American Act Compliant | YES |
Cold Water Inlet Connection Size | 1/2 IN |
Cold Water Inlet Connection Type | Socket |
Cold Water Outlet Connection Type | Socket |
Control Type | Lever Handle |
EAN | 098268858389 |
Hot Water Inlet Connection Size | 1/2 IN |
Hot Water Inlet Connection Type | Socket |
Hot Water Outlet Connection Type | Socket |
Lead Free | NO |
Maximum Pressure-PSI | 150 |
Maximum Temperature-Fahrenheit | 180 |
Part Number | 0006625 |
Series | 2M2 DWB |