DWBM2-FINISHKIT
Discontinued
Part of the 2M2 DWB Series
Ordering Code: 0006626
UPC: 098268253146
Lead Free: Not In Scope
Decorative Wall Box With Duo-Cloz Washing Machine Water Shutoff Valve
This finish kit series DWB duo-clozure wall box with series 2-M2 washing machine shutoff valve is used in washing machine applications to manually control water flow and pressure from the hot and cold water supply piping to the flexible hoses feeding a washing machine. It comes with a decorative white faceplate that can be painted or papered to match wall decor. It prevents the washing machine hoses from bursting thereby preventing water damage to the home. It consists of a model 2-M2 valve with 1/2 IN solder connections, adjustable stud mounting brackets, a single Duo-Cloz lever to control shutoff of both hot and cold water supplies, and water pressure test plugs. Maximum pressure is 150 psi (10.3 bar).
Features
- Decorative white faceplate
- Side or top water supply piping
- Water pressure test plugs
- Easy to install
Specifications | |
---|---|
Body Material | Plastic |
Brand | Watts |
Buy American Act Compliant | NO |
EAN | 098268253146 |
Lead Free | Not In Scope |
Part Number | 0006626 |
Series | 2M2 DWB |