DWBM2 ROUGH-IN-KIT
Discontinued
Part of the 2M2 DWB Series
Ordering Code: 0006627
UPC: 098268253153
Lead Free: Not In Scope
Decorative Wall Box For Duo-Cloz Washing Machine Water Shutoff Valve Rough-In Kit
This rough-in kit series DWB duo-clozure wall box with series 2-M2 washing machine shutoff valve is used in washing machine applications to manually control water flow and pressure from the hot and cold water supply piping to the flexible hoses feeding a washing machine. It consists of a series 2-M2 valve with 1/2 IN solder connections, adjustable stud mounting brackets, a single Duo-Cloz lever to control shutoff of both hot and cold water supplies, and water pressure test plugs. Maximum pressure is 150 psi (10.3 bar).
Features
- Decorative white faceplate
- Side or top water supply piping
- Water pressure test plugs
- Easy to install
Specifications | |
---|---|
Body Material | Plastic |
Brand | Watts |
Buy American Act Compliant | NO |
EAN | 098268253153 |
Lead Free | Not In Scope |
Part Number | 0006627 |
Series | 2M2 DWB |