A2
Part of the A2-IntelliTimer Series
Ordering Code: 0004650
UPC: 098268183085
Lead Free: Not In Scope
Remote Timer For Intelliflow Washing Machine Shutoff Valve
This IntelliTimer is a remote timer designed for use with the IntelliFlow (TM) automatic washing machine shutoff valve. It is used in applications where the washing machine or stacked washer/dryer combination is 240 VAC powered. This timer initiates a two hour cycle when the button is depressed, which causes current flow to the IntelliFlow (TM) allowing water to flow to the washing machine. Upon completion of the two hour timing sequence, the timer deenergizes the IntelliFlow (TM), shutting off the flow of water to the washing machine.
Features
- For use with IntelliFlow (R) washing machine shutoff valve
- Easy installation
- Use with stacked, 240 volt washer/dryer appliances
- Opens Intelliflow for 2 hours
Specifications | |
---|---|
Brand | Watts |
Buy American Act Compliant | NO |
EAN | 098268183085 |
Lead Free | Not In Scope |
Maximum Temperature-Fahrenheit | 180 |
Part Number | 0004650 |
Series | A2-IntelliTimer |