A2C-SC 1/2
Part of the A2C-SC Series
Ordering Code: 0004648
UPC: 098268272970
Lead Free: No
1/2 IN Washing Machine Smart Water Shutoff Valve with Leak Sensor, Inlet Adapters
The A2C-SC IntelliFlow(R) washing machine smart water shutoff senses the washing machines current flow and immediately shuts off the water supply if an inlet hose bursts. Simply scan the QR code on the IntelliFlow, follow the prompts to register it online, and connect it to the local Wi-Fi network to enable real-time text and email alerts. The IntelliFlow valve only allows water to flow into the washing machine when electric current indicates the machine is in use and automatically closes water inlet valves when a water leak is detected. Maximum pressure setting is 150 psi and maximum washing machine current rating is 15A. A burst washing machine hose can discharge 500 gallons of water in one hour, causing catastrophic damage to homes and businesses.
Features
- Automated flood detection with real-time text and email alerts
- Continuously monitors for the presence of water behind a washing machine
- Floor-mounted water leak sensor that automatically shuts off water supply to washer
- Optional A-2 IntelliTimer allows use with 220 VAC powered washing machine or combination washer/dryer
| Specifications | |
|---|---|
| Body Material | Polysulfone |
| Brand | Watts |
| Cold Water Inlet Connection Size | 1/2 IN |
| Cold Water Inlet Connection Type | Socket |
| Cold Water Outlet Connection Type | Socket |
| Control Type | Electric Actuators |
| Hot Water Inlet Connection Size | 1/2 IN |
| Hot Water Inlet Connection Type | Socket |
| Hot Water Outlet Connection Type | Male Threaded |
| Lead Free | No |
| Maximum Pressure-PSI | 150 |
| Maximum Temperature-Fahrenheit | 180 |
| Part Number | 0004648 |
| Series | A2C-SC |
| UPC | 098268272970 |