A2C-WB-M1
Discontinued - Replaced By: A2C-SC-WB 1/2
Part of the A2C-WB Series
Ordering Code: 0004646
UPC: 098268910544
Lead Free: NO
1/2 In Automatic Washing Machine Shutoff Valve With Leak Sensor, Inlet Adapters, Wall Box
This IntelliFlow(R) automatic washing machine shutoff valve with leak sensor is used in residential applications to protect against catastrophic water damage from a burst inlet hose connected to a washing machine in use or unattended. It senses when the washing machine is on or off, and then opens or closes the hot and cold inlet valves as needed to allow or prevent water from flowing to the washer. If it detects a leak, current flow to both the hot and cold water valves are immediately interrupted and closed. This device consists of an electrical three-prong outlet to receive a washing machine power cable, leak sensor, power cord, and a replaceable internal strainer screen. It also comes equipped with 1/2 inch sweat inlet adapters for both hot and cold water supply tubing and two mounting tabs used to secure the valve to the wall for surface mount applications. The maximum pressure is 150 psi (10.3 bar). A wall box is included for recessed wall mounting.
Features
- Electronic control device senses the washing machine current flow
- Helps prevent floods from burst washing machine hoses
- De-pressurizes hoses when washing machine is not in use
- Turns off water supply to washing machine when a leak is detected
- Maximum pressure 150 psi
Specifications | |
---|---|
Body Material | Polysulfone |
Brand | Watts |
Cold Water Inlet Connection Size | 1/2 IN |
Cold Water Inlet Connection Type | Socket |
Cold Water Outlet Connection Type | Male Threaded |
Control Type | Electric Actuators |
EAN | 098268910544 |
Hot Water Inlet Connection Size | 1/2 IN |
Hot Water Inlet Connection Type | Socket |
Hot Water Outlet Connection Type | Male Threaded |
Lead Free | NO |
Maximum Pressure-PSI | 150 |
Maximum Temperature-Fahrenheit | 180 |
Part Number | 0004646 |
Series | A2C-WB |