A2C-LS
Part of the A2C Series
Ordering Code: 0004647
UPC: 098268923506
Lead Free: No
1/2 IN Leak Sensor for Automatic Washing Machine Shutoff Valve
The leak sensor, model A2-LS, is used in conjunction with the IntelliFlow(R) A2C-M1 or A2C-WB-M1 automatic washing machine water shutoff valve. Upon detection of water at the sensor, the IntelliFlow automatically shuts off the water supply to the washing machine. This provides an additional level of security, should a hose burst while the washing machine is in operation.
Features
- Easy installation
- Silent reliable operation
- Replaceable internal strainer screen
- Leak sensor on Intelliflow models
| Specifications | |
|---|---|
| Brand | Watts |
| Cold Water Inlet Connection Size | 1/2 IN |
| Hot Water Inlet Connection Size | 1/2 IN |
| Lead Free | No |
| Part Number | 0004647 |
| Series | A2C |
| UPC | 098268923506 |