KA2-A
Part of the A2C Series
Ordering Code: 0004804
UPC: 098268922806
Lead Free: NO
Retrofit Kit for Models 2, A2, A2C, A2C-M
This retrofit kit, model KA2-A, is used to replace the following Watts(R) washing machine valves from the wall mounted Watts Models #2 Duo-Cloz valve and the wall mounted IntelliFlow(R) models: A2, A2C and A2C-M with the new Watts IntelliFlow model A2C-M1. This kit contains (2) brass adapters, (2) brass sleeves, (2) screws, (8) O-rings and (1) grease packet.
Features
- Easy installation
- Silent reliable operation
- Replaceable internal strainer screen
- Leak sensor on Intelliflow models
| Specifications | |
|---|---|
| Brand | Watts |
| Cold Water Inlet Connection Size | 1/2 IN |
| Cold Water Inlet Connection Type | Socket |
| Cold Water Outlet Connection Type | Socket |
| Hot Water Inlet Connection Size | 1/2 IN |
| Hot Water Inlet Connection Type | Socket |
| Hot Water Outlet Connection Type | Socket |
| Lead Free | NO |
| Part Number | 0004804 |
| Series | A2C |
| UPC | 098268922806 |