WPWMCC-1
Part of the WPWMCC-1 Series
Ordering Code: 0650921
UPC: 098268318029
Lead Free: NO
PEX Washing Machine Shutoff Valve with Decorative Box, Single Lever Shut Off
The WaterPEX(R) washing machine shut off valve with decorative box makes it quick and easy to shut off all water pressure to the washing machine with a single easy lever handle. Designed to fit standard washing machine connections, the valve features swivel CrimpRing WaterPEX connections. It includes a white plastic wall enclosure that protects all connections. It comes with a knockout for safety drain line.
Features
- Brass valve with plastic enclosure
- Quarter turn valve
- White enclosure
- Threaded shank with nut
| Specifications | |
|---|---|
| Body Material | Brass |
| Brand | Watts |
| Buy American Act Compliant | YES |
| Cold Water Inlet Connection Size | 1/2 IN |
| Cold Water Inlet Connection Type | Swivel Joint |
| Cold Water Outlet Connection Type | Swivel Joint |
| Control Type | Lever Handle |
| EAN | 098268318029 |
| Hot Water Inlet Connection Size | 1/2 IN |
| Hot Water Inlet Connection Type | Swivel Joint |
| Hot Water Outlet Connection Type | Swivel Joint |
| Lead Free | NO |
| Maximum Pressure-PSI | 150 |
| Maximum Temperature-Fahrenheit | 180 |
| Part Number | 0650921 |
| Series | WPWMCC-1 |