WPWMV-2
Part of the WPWMV Series
Ordering Code: 0650922
UPC: 098268318036
Lead Free: NO
PEX Washing Machine Shutoff Valve, Single Lever Shut Off
This WaterPEX(R) washing machine shut off valve makes it quick and easy to shut off all water supply to the washing machine. Designed to fit standard washing machine connections, the valve features swivel CrimpRing(TM) WaterPEX connections. Water supply is shut off with a single easy lever handle.
Features
- Brass valve with plastic enclosure
- Quarter turn valve
- White enclosure
- Threaded shank with nut
Specifications | |
---|---|
Body Material | Brass |
Brand | Watts |
Cold Water Inlet Connection Size | 1/2 IN |
Cold Water Inlet Connection Type | Swivel Joint |
Cold Water Outlet Connection Type | Swivel Joint |
Control Type | Lever Handle |
EAN | 098268318036 |
Hot Water Inlet Connection Size | 1/2 IN |
Hot Water Inlet Connection Type | Swivel Joint |
Hot Water Outlet Connection Type | Swivel Joint |
Lead Free | NO |
Maximum Pressure-PSI | 150 |
Maximum Temperature-Fahrenheit | 180 |
Part Number | 0650922 |
Series | WPWMV |