LFWAMV-FLXIPS 1X3/4
Part of the LFWAMV Series
Ordering Code: 0123018
UPC: 098268734935
Lead Free: YES
1 X 3/4 In Lead Free Angle Meter Valve
This 1 x 3/4 inch lead free angle meter valve is used in light commercial and residential applications for incoming water supply service. It features a lead free cast brass body with 1 inch flare by 3/4 inch IPS female connections. The maximum operating pressure is 125 psi (8.6 bar).
Features
- Lead free brass body construction
- Used for incoming water supply service
- Flare by female IPS connection
- For residential and light commercial applications
Specifications | |
---|---|
Body Material | Lead Free Cast Copper Silicon Alloy |
Brand | Watts |
Buy American Act Compliant | NO |
Control Type | Handwheel |
EAN | 098268734935 |
Inlet Connection Size | 1 IN |
Inlet Connection Size-Metric | 25 MM |
Inlet Connection Type | Flare Joint |
Lead Free | YES |
Maximum Pressure-PSI | 125 |
Outlet Connection Size | 3/4 IN |
Outlet Connection Type | Female Threaded |
Part Number | 0123018 |
Series | LFWAMV |