LFWAMV-W-FLXIPS 1X3/4
Part of the LFWAMV Series
Ordering Code: 0123016
UPC: 098268734911
Lead Free: YES
1 x 3/4 IN Lead Free Angle Meter Valve with Waste Feature
This 1 x 3/4 inch lead free angle meter valve is used in light commercial and residential applications for incoming water supply service. It features a lead free cast brass body, 1 inch flare by 3/4 inch IPS female connections and waste feature to drain line for easy maintenance. The maximum operating pressure is 125 psi (8.6 bar).
Features
- Lead free brass body construction
- Used for incoming water supply service
- Flare by female IPS connection
- Includes waste feature for easy maintenance
| Specifications | |
|---|---|
| Body Material | Lead Free Cast Copper Silicon Alloy |
| Brand | Watts |
| Buy American Act Compliant | NO |
| Control Type | Handwheel |
| EAN | 098268734911 |
| Inlet Connection Size | 1 IN |
| Inlet Connection Size-Metric | 25 MM |
| Inlet Connection Type | Flare Joint |
| Lead Free | YES |
| Maximum Pressure-PSI | 125 |
| Outlet Connection Size | 3/4 IN |
| Outlet Connection Type | Female Threaded |
| Part Number | 0123016 |
| Series | LFWAMV |