7001-1CO-GRVXGRV 3
This 3 IN Ames Fire and Waterworks, series 7001, fire service strainer is used in fire service protection applications in conjunction with a water spray system. It features an epoxy-coated, steel body with grooved connections. It has one clean out port. It is UL listed and FM approved. The maximum working pressure is 175 psi (12 bar).
Features
- Epoxy coated steel body
- UL, UPC and FM approved for fire systems
- Grooved ends
- One cleanout
| Specifications | |
|---|---|
| ArmorTek Technology | No |
| Blowdown Outlet Connection | Does Not Apply To Product |
| Blowdown Outlet Size | Does Not Apply To Product |
| Body Material | Steel |
| Body Pattern | Inline |
| Bolt Material | Zinc |
| Brand | Ames Fire & Waterworks |
| Buy American Act Compliant | NO |
| Class Rating | AWWA C606 |
| Control Type | Does Not Apply To Product |
| Epoxy Coating Type | Standard |
| Flange Material | Does Not Apply To Product |
| Gasket Material | Does Not Apply To Product |
| Grooved Coupling Material | Steel |
| Inlet Connection Size | 3 IN |
| Inlet Connection Type | Grooved Joint |
| Inlet Thread Type | Does Not Apply To Product |
| Lead Free | Yes |
| Maximum Operating Temperature-Celsius | 60.00 |
| Maximum Operating Temperature-Fahrenheit | 140 |
| Maximum Pressure And Temperature | 175 PSI at 140 degree F |
| Maximum Pressure-BAR | 12.10 |
| Maximum Pressure-PSI | 175 |
| Maximum Working Pressure And Temperature | 175 PSI at 140 degree F |
| Outlet Connection Size | 3 IN |
| Outlet Connection Type | Grooved Joint |
| Outlet Thread Type | Does Not Apply To Product |
| Part Number | 0690977 |
| Plug Material | Brass or Bronze |
| Pressure-Temperature Rating | 175 PSI at 140 degree F |
| Pressure-Temperature Rating-BAR | Does Not Apply To Product |
| Retainer Cover Material | Steel |
| Retainer Cover Type | Bolted |
| Screen Material | Stainless Steel |
| Screen Size | ONE_QUARTER |
| Seat Material | Does Not Apply To Product |
| Series | 7001 |
| Strainer Type | UL Fireline |
| UPC | 737733009856 |
| Warranty Name | Ames Warranty |
| WOG Rating | Does Not Apply To Product |