7002-2CO-FLGXFLG 8
This 8 IN Ames Fire and Waterworks, series 7002, fire service strainer is used in fire service protection applications in conjunction with a water spray system. It features an epoxy-coated, steel body with flanged connections. It has two clean out ports. It is UL listed and FM approved. The maximum working pressure is 175 psi (12 bar).
Features
- Epoxy coated steel body
- UL, UPC and FM approved for fire systems
- Flanged ends
- Two cleanouts
Specifications | |
---|---|
Blowdown Outlet Connection | Does Not Apply To Product |
Blowdown Outlet Size | Does Not Apply To Product |
Body Material | Steel |
Body Pattern | Inline |
Bolt Material | Zinc |
Brand | Ames Fire & Waterworks |
Buy American Act Compliant | NO |
Class Rating | AWWA Class D |
Control Type | Does Not Apply To Product |
EAN | 737733010104 |
Epoxy Coating Type | Standard |
Flange Material | Steel |
Gasket Material | Does Not Apply To Product |
Grooved Coupling Material | Does Not Apply To Product |
Inlet Connection Size | 8 IN |
Inlet Connection Type | Flanged Joint |
Inlet Thread Type | Does Not Apply To Product |
Lead Free | YES |
Maximum Operating Temperature-Celsius | 60.00 |
Maximum Operating Temperature-Fahrenheit | 140 |
Maximum Pressure And Temperature | 175 PSI at 140 degree F |
Maximum Pressure-BAR | 12.10 |
Maximum Pressure-PSI | 175 |
Maximum Working Pressure And Temperature | 175 PSI at 140 degree F |
Outlet Connection Size | 8 IN |
Outlet Connection Type | Flanged Joint |
Outlet Thread Type | Does Not Apply To Product |
Part Number | 0691002 |
Plug Material | Brass or Bronze |
Pressure-Temperature Rating | 175 PSI at 140 degree F |
Pressure-Temperature Rating-BAR | Does Not Apply To Product |
Retainer Cover Material | Steel |
Retainer Cover Type | Bolted |
Screen Material | Stainless Steel |
Screen Size | ONE_QUARTER |
Seat Material | Does Not Apply To Product |
Series | 7001 |
Strainer Type | UL Fireline |
Warranty Name | Ames Warranty |
WOG Rating | Does Not Apply To Product |