3 FP-SK-758A-DNRS
This 3 inch wye pattern strainer is installed in water piping systems to protect expensive equipment such as backflow preventers from damage or failure that can be caused by foreign material in the pipeline. It features a cast iron body, unplugged NPT blowoff connections that are situated on the cover, recessed screen seats that assure accurate screen alignment, and perforated 304 stainless steel screen. Comes with inlet DNRS shutoff. The working pressure is non-shock 200 psi at 150 degrees F (13.8 bar at 60 degrees C).
Features
- Epoxy coated for longevity
- Tapped blow down port
- Includes inlet gate valve
- Stainless steel screen
| Specifications | |
|---|---|
| ArmorTek Technology | No |
| Blowdown Outlet Connection | Flanged Joint |
| Blowdown Outlet Size | 1 IN |
| Body Material | Cast Iron |
| Body Pattern | Wye |
| Bolt Material | Stainless Steel |
| Brand | FEBCO |
| Buy American Act Compliant | NO |
| Class Rating | 125 |
| Control Type | Does Not Apply To Product |
| EAN | 643925554885 |
| Epoxy Coating Type | Standard |
| Flange Material | Epoxy Coated Cast Iron |
| Gasket Material | Non-asbestos |
| Grooved Coupling Material | Does Not Apply To Product |
| Inlet Connection Size | 3 IN |
| Inlet Connection Type | Flanged Joint |
| Inlet Thread Type | Does Not Apply To Product |
| Lead Free | YES |
| Maximum Operating Temperature-Celsius | 60.00 |
| Maximum Operating Temperature-Fahrenheit | 150 |
| Maximum Pressure And Temperature | 200 PSI and 150 |
| Maximum Pressure-BAR | 13.80 |
| Maximum Pressure-PSI | 200 |
| Maximum Working Pressure And Temperature | 207 PSI and 150 |
| Outlet Connection Size | 3 IN |
| Outlet Connection Type | Flanged Joint |
| Outlet Thread Type | Does Not Apply To Product |
| Part Number | 0113203 |
| Plug Material | Galvanized Steel |
| Pressure-Temperature Rating | 207 psi at 150F |
| Pressure-Temperature Rating-BAR | 13.8 bar at 60C |
| Retainer Cover Material | Carbon Steel |
| Retainer Cover Type | Tapped without Closure Plug |
| Screen Material | Stainless Steel |
| Screen Size | 1/16 |
| Seat Material | Does Not Apply To Product |
| Series | 758A |
| Strainer Type | Wye |
| WOG Rating | 200 PSI |