758A 10
This 10 inch wye pattern strainer is installed in water piping systems to protect expensive equipment such as backflow preventers from damage or failure that can be caused by foreign material in the pipeline. It features a cast iron body, unplugged NPT blowoff connections that are situated on the cover, recessed screen seats that assure accurate screen alignment, and perforated 304 stainless steel screen. The working pressure is non-shock 200 psi at 150 F (13.8 bar at 60 C).
Features
- Epoxy coated for longevity
- Tapped blow down port
- ANSI 150 pound flanged connections
- Stainless steel screen
| Specifications | |
|---|---|
| ArmorTek Technology | No |
| Blowdown Outlet Connection | Flanged Joint |
| Blowdown Outlet Size | 2 IN |
| Body Material | Cast Iron |
| Body Pattern | Wye |
| Brand | FEBCO |
| Class Rating | 125 |
| EAN | 098268343328 |
| Epoxy Coating Type | Standard |
| Gasket Material | Non-asbestos |
| Inlet Connection Size | 10 IN |
| Inlet Connection Type | Flanged Joint |
| Inlet Thread Type | NPT |
| Lead Free | Not In Scope |
| Maximum Operating Temperature-Fahrenheit | 150 |
| Maximum Pressure And Temperature | 200 PSI and 150 |
| Maximum Pressure-BAR | 13.80 |
| Maximum Pressure-PSI | 200 |
| Outlet Connection Size | 10 IN |
| Outlet Connection Type | Flanged Joint |
| Outlet Thread Type | NPT |
| Part Number | 4330 |
| Retainer Cover Material | Carbon Steel |
| Retainer Cover Type | Tapped without Closure Plug |
| Screen Material | Stainless Steel |
| Screen Size | ONE_EIGHTH |
| Series | 758A |
| Strainer Type | Wye |
| WOG Rating | 200 PSI |