8000-G 2 1/2
This 2 1/2 inch stainless steel grooved, wye-pattern strainer, series 8000G, is lightweight and designed to remove dirt and other debris from fluid systems. A simple cover and coupling permits easy removal of dirt from the strainer?s stainless steel screen, or replacement of the screen. Suitable for use in potable water and food applications in compliance with NSF-61 and FDA requirements. This wye strainer features a stainless steel screen, ductile iron retainer cap with EPDM gasket, grooved coupling, and blow-down outlet. It is lightweight, corrosion-resistant, and has a self-cleaning feature. The maximum pressure (non-shock) is 200 psi (13.8 bar) at 150 degree F (66 degree C) WOG.
Features
- Stainless steel body
- Lightweight lead-free construction
- Grooved ends
- Easy screen access
| Specifications | |
|---|---|
| ArmorTek Technology | No |
| Blowdown Outlet Connection | Grooved Joint |
| Blowdown Outlet Size | 1/2 IN |
| Body Material | Stainless Steel |
| Body Pattern | Wye |
| Bolt Material | Steel |
| Brand | Ames Fire & Waterworks |
| Class Rating | 150 |
| Control Type | Does Not Apply To Product |
| Epoxy Coating Type | None |
| Flange Material | Does Not Apply To Product |
| Gasket Material | EPDM |
| Grooved Coupling Material | Ductile Iron |
| Inlet Connection Size | 2 1/2 IN |
| Inlet Connection Type | Grooved Joint |
| Inlet Thread Type | Does Not Apply To Product |
| Lead Free | Yes |
| Maximum Operating Temperature-Celsius | 66.00 |
| Maximum Operating Temperature-Fahrenheit | 150 |
| Maximum Pressure And Temperature | 200 PSI at 150 degree F |
| Maximum Pressure-BAR | 13.80 |
| Maximum Pressure-PSI | 200 |
| Maximum Working Pressure And Temperature | 200 PSI at 150 degree F |
| Outlet Connection Size | 2 1/2 IN |
| Outlet Connection Type | Grooved Joint |
| Outlet Thread Type | Does Not Apply To Product |
| Part Number | 0690858 |
| Plug Material | Brass |
| Pressure-Temperature Rating | 200 PSI at 150 degree F |
| Pressure-Temperature Rating-BAR | 13.8 BAR at 66 degree C |
| Retainer Cover Material | Ductile Iron |
| Retainer Cover Type | Tapped with Closure Plug |
| Screen Material | Stainless Steel |
| Screen Size | ONE_SIXTEENTH |
| Seat Material | Does Not Apply To Product |
| Series | 8000G |
| Strainer Type | Wye |
| UPC | 737733008811 |
| WOG Rating | 200 PSI at 150 degrees F |