125-B
Series 125-B cast aluminum bronze screwed end Simplex basket strainers are designed for large capacity straining on cooling water, seawater, hot water systems and other similar applications. This strainer has a cast aluminum bronze body with screwed end features quick-opening knobs to minimize service time. Class 125.
Features
- Used to strain foreign matter from pipelines and provide economical protection for pumps and other mechanical equipment
- Designed for large capacity straining and ease of maintenance. Ideal for cooling water, seawater, hot water systems and more
- Cast Iron body and 304 Stainless Steel basket strainer with a machined seat that eliminates particle bypass
- Sizes 3⁄8 in. ‒ 3 in. (10 ‒ 80 mm)
Literature
Select a Model
Select options below to identify the UPC, Order Code, and Repair Kit for a specific 125-B
No results found
Share this Product
Approval/Certification Information
For product-specific approval information, please refer to the product’s specification sheet (see literature section above) or ask a Watts representative. For general information regarding any approval certification partners identified in the specification sheet, please visit our certification partners’ websites:
ASSE | CSA | FM Approvals | NSF |
UL | ULC | USC | WQA |