166-DI
Series 166-DI ductile iron flanged basket strainers are designed for cooling water, seawater, hot water systems, and other similar applications. These strainers are especially suited for medium or coarse straining. Class 300.
Features
- Used to strain foreign matter from pipelines and provide economical protection for pumps and other mechanical equipment
- Ideal for applications requiring medium and coarse straining like cooling water, seawater, hot water systems, and more
- Ductile Iron body and 304 Stainless Steel basket strainer that allows a straight through flow for an extremely low pressure drop
- Sizes 1 1⁄4 in. – 24 in. (32 – 600 mm)
Literature
Select a Model
Select options below to identify the UPC, Order Code, and Repair Kit for a specific 166-DI
No results found
Share this Product
Approval/Certification Information
For product-specific approval information, please refer to the product’s specification sheet (see literature section above) or ask a Watts representative. For general information regarding any approval certification partners identified in the specification sheet, please visit our certification partners’ websites:
ASSE | CSA | FM Approvals | NSF |
UL | ULC | USC | WQA |