186-SS
Series 186-SS cast stainless steel flanged end basket strainers are designed for chemical process applications including: brine, paint, fuel oil, organic and inorganic chemicals, condensers, heat exchangers, and other similar applications. They are especially suited for medium or coarse straining. Class 300.
Features
- Used to strain foreign matter from pipelines and provide economical protection for pumps and other mechanical equipment
- Designed for medium and coarse straining applications like brine, paint, fuel oil, organic and inorganic chemicals, as well as condensers, heat exchangers and more
- Cast Stainless Steel body and 304 Stainless Steel basket strainer that allows a straight through flow for an extremely low pressure drop
- Sizes 1 1⁄2 in. – 20 in. (40 – 500 mm)
Literature
Select a Model
Select options below to identify the UPC, Order Code, and Repair Kit for a specific 186-SS
No results found
Share this Product
Approval/Certification Information
For product-specific approval information, please refer to the product’s specification sheet (see literature section above) or ask a Watts representative. For general information regarding any approval certification partners identified in the specification sheet, please visit our certification partners’ websites:
ASSE | CSA | FM Approvals | NSF |
UL | ULC | USC | WQA |