97FB-CIB 2 1/2
Part of the 97FB-CI Series
Ordering Code: 0823055
UPC: 098268880946
Lead Free: YES
2 1/2 IN Cast Iron Simplex Basket Strainer, Flange, Bolted Cover, 125 WSP/200 WOG
This cast iron simplex basket strainer, 2 1/2 inch Watts Model 97FB-CI, is for use in liquid and steam applications. It has a plugged blow off connection and angle designed baskets. The basket strainer comes with a bolted cover and a graphite gasket and may only be installed in a horizontal position.
Features
- Angle-designed basket
- Cast iron body
- Flanged connections
- Stainless steel screen
| Specifications | |
|---|---|
| Body Material | Cast Iron |
| Body Pattern | Basket |
| Bolt Material | Cast Iron |
| Brand | Watts |
| Buy American Act Compliant | NO |
| Class Rating | 125 |
| Flange Material | Cast Iron |
| Inlet Connection Size | 2 1/2 IN |
| Inlet Connection Size-Metric | 65 MM |
| Inlet Connection Type | Flanged Joint |
| Inlet Thread Type | Does Not Apply To Product |
| Lead Free | YES |
| Outlet Connection Size | 2 1/2 IN |
| Outlet Connection Type | Flanged Joint |
| Outlet Thread Type | Does Not Apply To Product |
| Part Number | 0823055 |
| Plug Material | Cast Iron |
| Retainer Cover Type | Bolted Cap |
| Screen Material | Stainless Steel |
| Series | 97FB-CI |
| UPC | 098268880946 |
| WOG Rating | 200 PSI |