97FB-CIB 3
Part of the 97FB-CI Series
Ordering Code: 0823056
UPC: 098268880953
Lead Free: YES
3 IN Cast Iron Simplex Basket Strainer, Flange, Bolted Cover, 125 WSP/200 WOG
This cast iron simplex basket strainer, 3 inch Watts Model 97FB-CI, is for use in liquid and steam applications. It has a plugged blow off connection and angle designed baskets. The basket strainer comes with a bolted cover and a graphite gasket and may only be installed in a horizontal position.
Features
- Angle-designed basket
- Cast iron body
- Flanged connections
- Stainless steel screen
Specifications | |
---|---|
Body Material | Cast Iron |
Body Pattern | Basket |
Bolt Material | Cast Iron |
Brand | Watts |
Buy American Act Compliant | NO |
Class Rating | 125 |
EAN | 098268880953 |
Flange Material | Cast Iron |
Inlet Connection Size | 3 IN |
Inlet Connection Size-Metric | 80 MM |
Inlet Connection Type | Flanged Joint |
Inlet Thread Type | Does Not Apply To Product |
Lead Free | YES |
Outlet Connection Size | 3 IN |
Outlet Connection Type | Flanged Joint |
Outlet Thread Type | Does Not Apply To Product |
Part Number | 0823056 |
Plug Material | Cast Iron |
Retainer Cover Type | Bolted Cap |
Screen Material | Stainless Steel |
Series | 97FB-CI |
WOG Rating | 200 PSI |