97FB-CSSIB 10
Discontinued
Part of the 97FB-CSSI Series
Ordering Code: 0823241
UPC: 098268894394
Lead Free: YES
10 In Cast Ss Basket Strainer, Flange, Bolted Retainer Cover, Plug
This Stainless Steel Flanged Basket Strainer, 10 inch watts model 97FB-CSSI 316, features an angle-designed basket, cast 316 stainless steel body with flanged connections, stainless steel screen, bolted retainer cap and stainless steel blow-off plug.
Features
- Stainless steel basket strainers with angle-designed basket for convenience
- Cast 316 stainless steel body with flanged connections for reliability and long life
- Stainless steel screen and blow-off plug with bolted retainer cap
- Maximum pressure: 275psi (19.0 bar) WOG
| Specifications | |
|---|---|
| Body Material | Stainless Steel |
| Body Pattern | Basket |
| Bolt Material | Cast 316 Stainless Steel |
| Brand | Watts |
| Buy American Act Compliant | NO |
| EAN | 098268894394 |
| Flange Material | Cast 316 Stainless Steel |
| Inlet Connection Size | 10 IN |
| Inlet Connection Size-Metric | 250 MM |
| Inlet Connection Type | Flanged Joint |
| Inlet Thread Type | Does Not Apply To Product |
| Lead Free | YES |
| Outlet Connection Size | 10 IN |
| Outlet Connection Type | Flanged Joint |
| Outlet Thread Type | Does Not Apply To Product |
| Part Number | 0823241 |
| Plug Material | Stainless Steel |
| Retainer Cover Type | Tapped with Closure Plug |
| Screen Material | Stainless Steel |
| Series | 97FB-CSSI |
| WOG Rating | 275 PSI |