97FB-CSSIB 12
Part of the 97FB-CSSI Series
Ordering Code: 0823242
UPC: 098268894400
Lead Free: YES
12 In Cast Ss Basket Strainer, Flange, Bolted Retainer Cover, Plug
This Stainless Steel Flanged Basket Strainer, 12 inch watts model 97FB-CSSI 316, features an angle-designed basket, cast 316 stainless steel body with flanged connections, stainless steel screen, bolted retainer cap and stainless steel blow-off plug.
Features
- Flanged connections
- Stainless steel body
Specifications | |
---|---|
Body Material | Stainless Steel |
Body Pattern | Basket |
Bolt Material | Cast 316 Stainless Steel |
Brand | Watts |
Buy American Act Compliant | NO |
EAN | 098268894400 |
Flange Material | Cast 316 Stainless Steel |
Inlet Connection Size | 12 IN |
Inlet Connection Size-Metric | 300 MM |
Inlet Connection Type | Flanged Joint |
Inlet Thread Type | Does Not Apply To Product |
Lead Free | YES |
Outlet Connection Size | 12 IN |
Outlet Connection Type | Flanged Joint |
Outlet Thread Type | Does Not Apply To Product |
Part Number | 0823242 |
Plug Material | Stainless Steel |
Retainer Cover Type | Tapped with Closure Plug |
Screen Material | Stainless Steel |
Series | 97FB-CSSI |
WOG Rating | 275 PSI |