97FB-CSSIB 3
Part of the 97FB-CSSI Series
Ordering Code: 0823237
UPC: 098268894356
Lead Free: YES
3 IN Cast SS Basket Strainer, Flange, Bolted Retainer Cover, Plug
This stainless steel flanged basket strainer, 3 inch Watts Model 97FB-CSSI 316, features an angle-designed basket, cast 316 stainless steel body with flanged connections, stainless steel screen, bolted retainer cap and stainless steel blow-off plug.
Features
- Flanged connections
- Stainless steel body
- Blow off plug
- Stainless steel screen
| Specifications | |
|---|---|
| Body Material | Stainless Steel |
| Body Pattern | Basket |
| Bolt Material | Cast 316 Stainless Steel |
| Brand | Watts |
| Buy American Act Compliant | NO |
| EAN | 098268894356 |
| Flange Material | Cast 316 Stainless Steel |
| Inlet Connection Size | 3 IN |
| Inlet Connection Size-Metric | 80 MM |
| Inlet Connection Type | Flanged Joint |
| Inlet Thread Type | Does Not Apply To Product |
| Lead Free | YES |
| Outlet Connection Size | 3 IN |
| Outlet Connection Type | Flanged Joint |
| Outlet Thread Type | Does Not Apply To Product |
| Part Number | 0823237 |
| Plug Material | Stainless Steel |
| Retainer Cover Type | Tapped with Closure Plug |
| Screen Material | Stainless Steel |
| Series | 97FB-CSSI |
| WOG Rating | 275 PSI |