97FB-CSSIB 4
Part of the 97FB-CSSI Series
Ordering Code: 0823238
UPC: 098268894363
Lead Free: YES
4 In Cast Ss Basket Strainer, Flange, Bolted Retainer Cover, Plug
This stainless steel flanged basket strainer, 4 inch Watts Model 97FB-CSSI 316, features an angle-designed basket, cast 316 stainless steel body with flanged connections, stainless steel screen, bolted retainer cap and stainless steel blow-off plug.
Features
- Flanged connections
- Stainless steel body
- Blow off plug
- Stainless steel screen
Specifications | |
---|---|
Body Material | Stainless Steel |
Body Pattern | Basket |
Bolt Material | Cast 316 Stainless Steel |
Brand | Watts |
Buy American Act Compliant | NO |
EAN | 098268894363 |
Flange Material | Cast 316 Stainless Steel |
Inlet Connection Size | 4 IN |
Inlet Connection Size-Metric | 100 MM |
Inlet Connection Type | Flanged Joint |
Inlet Thread Type | Does Not Apply To Product |
Lead Free | YES |
Outlet Connection Size | 4 IN |
Outlet Connection Type | Flanged Joint |
Outlet Thread Type | Does Not Apply To Product |
Part Number | 0823238 |
Plug Material | Stainless Steel |
Retainer Cover Type | Tapped with Closure Plug |
Screen Material | Stainless Steel |
Series | 97FB-CSSI |
WOG Rating | 275 PSI |