97FB-CSSIC
Discontinued
Part of the 97FB-CSSI Series
Ordering Code: 0823245
UPC: 098268894417
Lead Free: YES
2 In Cast Ss Basket Strainer, Flanged
Specifications | |
---|---|
Body Material | Stainless Steel |
Body Pattern | Basket |
Brand | Watts |
Buy American Act Compliant | NO |
EAN | 098268894417 |
Inlet Connection Size | 2 IN |
Inlet Connection Size-Metric | 50 MM |
Inlet Connection Type | Flanged Joint |
Lead Free | YES |
Outlet Connection Size | 2 IN |
Outlet Connection Type | Flanged Joint |
Part Number | 0823245 |
Plug Material | Stainless Steel |
Retainer Cover Type | Tapped with Closure Plug |
Screen Material | Stainless Steel |
Series | 97FB-CSSI |
WOG Rating | 275 PSI |