97FB-FSFE 3
Part of the 97FB-FSFE Series
Ordering Code: 0823255
UPC: 098268920550
Lead Free: No
3 IN Basket Fire Service Strainer, Flange, Ul/Fm, 175 Wog
This fire service strainer, 3 inch Watts Model 97FB-FSFE Steel, is UL and FM approved and is used in fire service protection applications in conjunction with a water spray system. The strainer features an epoxy-coated, steel body with flanged connections.
Features
- Flanged connections
- Fabricated steel epoxy lined and coated
- Clean out plug
- 304 stainless steel strainer element
| Specifications | |
|---|---|
| Body Material | Steel |
| Body Pattern | Basket |
| Brand | Watts |
| Flange Material | Steel |
| Inlet Connection Size | 3 IN |
| Inlet Connection Size-Metric | 80 MM |
| Inlet Connection Type | Flanged Joint |
| Inlet Thread Type | Does Not Apply To Product |
| Lead Free | No |
| Maximum Pressure-PSI | 175 |
| Outlet Connection Size | 3 IN |
| Outlet Connection Type | Flanged Joint |
| Outlet Thread Type | Does Not Apply To Product |
| Part Number | 0823255 |
| Plug Material | Brass or Bronze |
| Screen Material | Stainless Steel |
| Series | 97FB-FSFE |
| UPC | 098268920550 |