97FB-FSFE 6
Part of the 97FB-FSFE Series
Ordering Code: 0823257
UPC: 098268920574
Lead Free: NO
6 In Basket Fire Service Strainer, Flange, Ul/Fm, 175 Wog
This fire service strainer, 6 inch Watts Model 97FB-FSFE Steel, is UL and FM approved and is used in fire service protection applications in conjunction with a water spray system. The strainer features an epoxy-coated, steel body with flanged connections.
Features
- Flanged connections
- Fabricated steel epoxy lined and coated
- Clean out plug
- 304 stainless steel strainer element
Specifications | |
---|---|
Body Material | Steel |
Body Pattern | Basket |
Brand | Watts |
Buy American Act Compliant | NO |
EAN | 098268920574 |
Flange Material | Steel |
Inlet Connection Size | 6 IN |
Inlet Connection Size-Metric | 150 MM |
Inlet Connection Type | Flanged Joint |
Inlet Thread Type | Does Not Apply To Product |
Lead Free | NO |
Maximum Pressure-PSI | 175 |
Outlet Connection Size | 6 IN |
Outlet Connection Type | Flanged Joint |
Outlet Thread Type | Does Not Apply To Product |
Part Number | 0823257 |
Plug Material | Brass or Bronze |
Screen Material | Stainless Steel |
Series | 97FB-FSFE |