17 1
Discontinued - Replaced By: LF17 1
Part of the 17 Series
Ordering Code: 0067040
UPC: 098268007541
1 In Bronze In-Line Strainer, Female Npt
This Bronze In-Line Union End Strainer, 1 IN Watts Model 17, features a bronze body with union end and NPT threaded female connections, 40 mesh stainless steel screen and Buna-N union seal. It is especially suited for quick removal of equipment for servicing or where the separation of feed lines is required. It is designed to protect system components from dirt, rust and other damaging debris in the piping system.
Features
- Bronze body with union end
- NPT threaded female connections
- 41 mesh stainless steel screen
- Buna-N union seal
Specifications | |
---|---|
Body Material | Bronze |
Brand | Watts |
Buy American Act Compliant | NO |
Inlet Connection Size | 1 IN |
Inlet Connection Size-Metric | 25 MM |
Inlet Connection Type | Union Joint |
Lead Free | NO |
Outlet Connection Size | 1 IN |
Outlet Connection Type | Union Joint |