27-80 1/4
Discontinued - Replaced By: LF27-80 1/4
Part of the 27 Series
Ordering Code: 0104078
UPC: 098268009088
1/4 In V-Pattern Strainer, 80 Mesh Screen
This 1/4 inch bronze V-pattern strainer is designed to protect system components from dirt, rust, and other damaging debris in the piping system. This strainer is ideal for beverage dispensers, ice cube machines, dental equipment, instrument control systems, and similar applications. This assembly consists of a bronze body construction, threaded end connections, and an 80 mesh screen.
Features
- Bronze body
- V-pattern
- Threaded end connections
- Brass retainer cap and gasket
Specifications | |
---|---|
Body Material | Bronze |
Brand | Watts |
Buy American Act Compliant | NO |
Inlet Connection Size | 1/4 IN |
Inlet Connection Size-Metric | 8 MM |
Inlet Connection Type | Female Threaded |
Lead Free | NO |
Maximum Pressure-PSI | 250 |
Outlet Connection Size | 1/4 IN |
Outlet Connection Type | Female Threaded |