LF17 3/4
Part of the LF17 Series
Ordering Code: 0125079
UPC: 098268847987
Lead Free: YES
3/4 In Lead Free Bronze In-Line Strainer, Female Npt
This 3/4 inch lead free in-line single union strainer is designed to protect system components from dirt, rust and other damaging debris in the piping system. Is ideal for quick removal from equipment for cleaning or where feed line separation is required. It features a lead free bronze body with union end and NPT threaded female connections, 40 mesh stainless steel screen and Buna-N union seal. The maximum working pressure is 250 psi (17.2 bar) WOG at 180 degrees F (82 degrees C).
Features
- Maximum working pressure 250 psi at 180 degrees F
- NPT threaded female connections
- 40 mesh stainless steel screen
- Buna-N union seal
Specifications | |
---|---|
Body Material | Bronze |
Brand | Watts |
Inlet Connection Size | 3/4 IN |
Inlet Connection Size-Metric | 19 MM |
Inlet Connection Type | Union Joint |
Lead Free | YES |
Outlet Connection Size | 3/4 IN |
Outlet Connection Type | Union Joint |