LF27-100 1/2
Part of the LF27 Series
Ordering Code: 0123058
UPC: 098268653076
Lead Free: Yes
1/2 IN Lead Free V-Pattern Strainer, Thread, 100 Mesh Screen
This 1/2 inch lead free V-pattern strainer is designed to protect system components from dirt, rust, and other damaging debris in the piping system. This strainer is ideal for beverage dispensers, ice cube machines, dental equipment, instrument control systems, and similar applications. This assembly consists of a lead free body construction, threaded end connections, and a 100 mesh screen.
Features
- Lead free brass body
- V-pattern
- Threaded end connections
- Lead free brass retainer cap and gasket
| Specifications | |
|---|---|
| Body Material | Lead Free Cast Copper Silicon Alloy |
| Brand | Watts |
| Inlet Connection Size | 1/2 IN |
| Inlet Connection Size-Metric | 15 MM |
| Inlet Connection Type | Female Threaded |
| Lead Free | Yes |
| Outlet Connection Size | 1/2 IN |
| Outlet Connection Type | Female Threaded |