LF27-30 3/8
Discontinued
Part of the LF27 Series
Ordering Code: 0123050
UPC: 098268652864
Lead Free: YES
3/8 In Lead Free V-Pattern Strainer, Thread, 30 Mesh Screen
This 3/8 inch lead free V-pattern strainer is designed to protect system components from dirt, rust, and other damaging debris in the piping system. This strainer is ideal for beverage dispensers, ice cube machines, dental equipment, instrument control systems, and similar applications. This assembly consists of a lead free body construction, threaded end connections, and a 30 mesh screen.
Features
- Lead free brass body
- V-pattern
- Threaded end connections
- Lead free brass retainer cap and gasket
Specifications | |
---|---|
Body Material | Lead Free Cast Copper Silicon Alloy |
Brand | Watts |
Buy American Act Compliant | NO |
Inlet Connection Size | 3/8 IN |
Inlet Connection Size-Metric | 10 MM |
Inlet Connection Type | Female Threaded |
Lead Free | YES |
Outlet Connection Size | 3/8 IN |
Outlet Connection Type | Female Threaded |