LF27-40 1/2
Part of the LF27 Series
Ordering Code: 0555156
UPC: 098268432817
Lead Free: YES
1/2 In Lead Free V-Pattern Strainer, Thread, 40 Mesh Screen
This 1/2 inch lead free V-pattern strainer is designed to protect system components from dirt, rust and other damaging debris in the piping system. This strainer is ideal for beverage dispensers, ice cube machines, dental equipment, instrument control systems and similar applications. It consists of a lead free V-pattern body, lead free brass retainer cap with gasket, stainless steel screen, and threaded end connections.
Features
- Lead free construction
- V-pattern
- Threaded end connections
- Lead free brass retainer cap and gasket
Specifications | |
---|---|
Body Material | Bronze |
Brand | Watts |
Inlet Connection Size | 1/2 IN |
Inlet Connection Size-Metric | 15 MM |
Inlet Connection Type | Female Threaded |
Lead Free | YES |
Maximum Pressure-PSI | 250 |
Outlet Connection Size | 1/2 IN |
Outlet Connection Type | Female Threaded |