LF650A 1/2
This 1/2 inch lead free cast copper silicon alloy Y pattern strainer is designed to be installed in the water piping systems to protect expensive equipment such as backflow preventers from damage or failure that can be caused by foreign material in the pipeline. It consists of a lead free body, tapped retainer cap with closure plug, gasket and 304 stainless steel recessed screen seats for accurate screen alignment. The maximum working pressure is 400 psi (27.6 bar).
Features
- Lead free construction
- Tapped blow down port
- Female NPT inlet and outlet
- Stainless steel screen
| Specifications | |
|---|---|
| ArmorTek Technology | No |
| Blowdown Outlet Connection | Female Threaded |
| Blowdown Outlet Size | 1/4 IN |
| Body Material | Lead Free Cast Copper Silicon Alloy |
| Body Pattern | Y-Pattern |
| Brand | FEBCO |
| Inlet Connection Size | 1/2 IN |
| Inlet Connection Type | Female Threaded |
| Inlet Thread Type | NPT |
| Lead Free | YES |
| Outlet Connection Size | 1/2 IN |
| Outlet Connection Type | Female Threaded |
| Outlet Thread Type | FPT |
| Part Number | 0122975 |
| Retainer Cover Material | Cast Copper Silicon Alloy |
| Retainer Cover Type | Tapped with Closure Plug |
| Screen Material | 304 Stainless Steel |
| Screen Size | 20 MESH |
| Series | LF650A |
| Strainer Type | Wye |
| UPC | 098268650044 |