11M-N 1 1/2
This 1 1/2 inch threaded cast iron Y strainer with screwed ends is used to filter undesirable particulate from pipelines, thereby protecting other equipment downstream. This strainer comes with a 20 mesh 304SS standard screen. The threaded blowoff allows for a variety of means of cleaning the unit. This model is imported.
Features
- Machined seats in both body and cap align and lock the screen in place to stop sediment bypass
- Open area ratio much greater than pipe size, ensures low pressure loss
- Comes with a 20 mesh 304SS screen
- Screwed ends, Class 250
| Specifications | |
|---|---|
| Blowdown Outlet Connection | Female Threaded |
| Blowdown Outlet Size | 1 IN |
| Body Material | Cast Iron |
| Body Pattern | Y-Pattern |
| Bolt Material | Does Not Apply To Product |
| Brand | Mueller Steam Specialty |
| Class Rating | 250 |
| Control Type | Does Not Apply To Product |
| EAN | 643925589641 |
| Epoxy Coating Type | None |
| Flange Material | Does Not Apply To Product |
| Gasket Material | Metal Filled Graphite |
| Grooved Coupling Material | Does Not Apply To Product |
| Inlet Connection Size | 1 1/2 IN |
| Inlet Connection Size-Metric | 40 MM |
| Inlet Connection Type | Female Threaded |
| Inlet Thread Type | NPT |
| Lead Free | Not In Scope |
| Maximum Operating Temperature-Celsius | 207.78 |
| Maximum Operating Temperature-Fahrenheit | 406 |
| Maximum Pressure And Temperature | 400 psi at 150 Degree F |
| Maximum Pressure-BAR | 27.58 |
| Maximum Pressure-PSI | 400 |
| Maximum Working Pressure And Temperature | 400 psi at 150 Degree F |
| Minimum Temperature - Celsius | -28.60 |
| Minimum Temperature-Fahrenheit | -20 |
| Outlet Connection Size | 1 1/2 IN |
| Outlet Connection Type | Female Threaded |
| Outlet Thread Type | NPT |
| Part Number | M6764062 |
| Plug Material | Does Not Apply To Product |
| Pressure-Temperature Rating | 250 psi at 406 Degree F |
| Pressure-Temperature Rating-BAR | 17.24 BAR at 207.78 Degree C |
| Retainer Cover Material | Cast Iron |
| Retainer Cover Type | Gasketed Cap |
| Screen Material | Stainless Steel |
| Screen Size | 20 MESH |
| Seat Material | Does Not Apply To Product |
| Series | 11M |
| Strainer Type | Wye |
| WOG Rating | 400 psi WOG at 150 Degree F |