650A 1
Discontinued - Replaced By: LF650A 1
Part of the 650A Series
Ordering Code: 4305
UPC: 643925016499
1 In Bronze Wye Strainer, 20 Mesh Screen, Tapped Retainer Cap, Closure Plug
This 1 inch wye pattern strainer is designed to be installed in the water piping systems to protect expensive equipment such as backflow preventers from damage or failure that can be caused by foreign material in the pipeline. It consists of a bronze body, tapped retainer cap with closure plug, gasket and 304 stainless steel recessed screen seats for accurate screen alignment. The maximum working pressure is 200 psi (13.8 bar).
Features
- Bronze body for durability
- Tapped blow down port
- Female NPT inlet and outlet
- Stainless steel screen
Specifications | |
---|---|
Blowdown Outlet Connection | Female Threaded |
Blowdown Outlet Size | 3/4 IN |
Body Material | Bronze |
Body Pattern | Y-Pattern |
Brand | FEBCO |
Buy American Act Compliant | NO |
Class Rating | 125 |
EAN | 643925016499 |
Epoxy Coating Type | None |
Gasket Material | Non-asbestos |
Inlet Connection Size | 1 IN |
Inlet Connection Size-Metric | 25 MM |
Inlet Connection Type | Female Threaded |
Inlet Thread Type | NPT |
Lead Free | NO |
Maximum Operating Temperature-Fahrenheit | 150 |
Maximum Working Pressure And Temperature | 200 PSI and 150 |
Minimum Temperature-Fahrenheit | 33 |
Outlet Connection Size | 1 IN |
Outlet Connection Type | Female Threaded |
Outlet Thread Type | NPT |
Part Number | 4305 |
Retainer Cover Material | Bronze |
Retainer Cover Type | Tapped without Closure Plug |
Screen Material | Stainless Steel |
Screen Size | 20 MESH |
Series | 650A |
Strainer Type | Wye |
WOG Rating | 200 PSI |