10.0-758-510908B
This 10 inch flanged cast iron Y strainer is used to filter undesirable particulate from pipelines, thereby protecting other equipment downstream. Includes .125 perforated 304SS standard screen. The threaded blowoff allows for a variety of means of cleaning the unit.
Features
- Y Pattern
- Cast iron
- Flanged 125
- .062 Perf screen
Specifications | |
---|---|
Blowdown Outlet Connection | Female Threaded |
Blowdown Outlet Size | 2 IN |
Body Material | Cast Iron |
Body Pattern | Y-Pattern |
Bolt Material | GRADE 5 |
Brand | Mueller Steam Specialty |
Class Rating | 125 |
Control Type | Does Not Apply To Product |
EAN | 643925065503 |
Epoxy Coating Type | None |
Flange Material | Cast Iron |
Gasket Material | Non-Asbestos |
Grooved Coupling Material | Does Not Apply To Product |
Inlet Connection Size | 10 IN |
Inlet Connection Size-Metric | 250 MM |
Inlet Connection Type | Flanged Joint |
Inlet Thread Type | Does Not Apply To Product |
Lead Free | YES |
Maximum Operating Temperature-Celsius | 229.90 |
Maximum Operating Temperature-Fahrenheit | 450 |
Maximum Pressure And Temperature | 200 psi at 150 Degree F |
Maximum Pressure-BAR | 13.79 |
Maximum Pressure-PSI | 200 |
Maximum Working Pressure And Temperature | 200 psi at 150 Degree F |
Minimum Temperature - Celsius | -28.60 |
Minimum Temperature-Fahrenheit | -20 |
Outlet Connection Size | 10 IN |
Outlet Connection Type | Flanged Joint |
Outlet Thread Type | Does Not Apply To Product |
Part Number | M6710520 |
Plug Material | Does Not Apply To Product |
Pressure-Temperature Rating | 125 psi at 450 Degree F |
Retainer Cover Material | Cast iron |
Retainer Cover Type | Bolted |
Screen Material | Stainless Steel |
Screen Size | ONE_SIXTEENTH |
Seat Material | Does Not Apply To Product |
Series | 758 |
Strainer Type | Wye |
WOG Rating | 200 psi at 150 Degree F |